background-waves

LS05006VPQ33

Product Status| Activei

LS05006VPQ33

Type-C CC/SBU Protection IC | Series: LS05006VPQ33
info

The LS05006VPQ33 is a protection device that helps prevent damage to electronic products with USB Type-C ports. It protects against short circuits, overvoltage up to 24 V, and electrostatic discharge (ESD). Many USB Type-C products don’t meet the Type-C specification, and some adapters that only provide 20 V to VBUS can cause short circuits due to pin issues, twisting, or moisture. Without protection, low voltage silicon circuits in Type-C controllers can be damaged. With LS05006VPQ33, downstream low voltage circuits are safeguarded against overvoltage and IEC61000-4-2 ESD strike.

The LS05006VPQ33 has a CC pin pull-down resistor that helps power up and charge mobile devices with dead batteries. Once the system power is up, the device automatically cuts out the CC pin pull-down resistor, allowing the Type-C controller’s CC pin pulldown resistor to take over without causing confusion for the power source.

PropertyValue
Operation Voltage (V)
-0.3~6
Vmax (V)
24
Continuous Current (A)
0.6
Ron (mΩ)
250
Over Current Protection (A)
NA
Over Voltage Protection (V)
6
Over Temperature Protection
Yes
Reverse Blocking
N/A
Soft Start
N/A
Output Discharge
N/A
Quiescent Current (µA)
600
Package
QFN3*3-20L
  • Automatically process signals and work transparently without interference or burden on Type-C controller operation.
  • Overvoltage protection for 4-channels (CCxI, SBUxI) with 24 V tolerant switch and IEC 61000-4-2 ESD protection
  • Up to 600 mA high current capability for CC1/CC2 overvoltage protection FETs to pass VCONN power.
  • Include integrated CC1/CC2 pull-down resistors to handle mobile devices dead battery conditions.
  • Designed in a compact package QFN3x3_20L

LS05006VPQ33 Applications

Highlights Section

  • USB Type-C Devices
  • Notebook
  • Desktop
  • Monitor
  • Industry PC
  • Point of Sales
  • Smart Phone
  • Tablet
  • Docking Stations

LS05006VPQ33 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LS05006VPQ33Type-C CC/SBU Protection IC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

About Littelfuse LS05006VPQ33 Series-eFuses JP

Learn why these integrated circuits offer ideal solutions for protecting USB-C ports from ESDs, voltage transients, and short circuit currents (with Japanese subtitles).